Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Nitric Acid

Nitric Acid (17835)

Min. 65%, VLSI Lite Puranal

Overview
Specifications

General Information

  • CAS Number
    • 7697-37-2
  • Grade
    • SEMI
  • Molar Mass
    • 63.01 g/mol
  • Synonyms
    • Aqua Fortis
    • Hydrogen Nitrate

Physical Properties

  • Boiling Point/Range
    • 122 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.400 to 1.480 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -31 °C
  • Odor
    • Weak
  • Partition Coefficient
    • No data available
  • pH
    • < 1
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 50 hPa (50 °C) hectopascal

Safety Information

  • Chemical Stability
    • Oxidizer. Contact with other material may cause fire.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reactions with alkali metals, Reactions with amines, Incompatible with bases, Flammable materials, Reactions with organic substances
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Fire or intense heat may cause violent rupture of packages.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28080000
  • Packing Group
    • II
  • Sub Class 1
    • 5.1
  • UN Number
    • 2031

General Information

  • CAS Number
    • 7697-37-2
  • Grade
    • SEMI
  • Molar Mass
    • 63.01 g/mol
  • Synonyms
    • Aqua Fortis
    • Hydrogen Nitrate

Physical Properties

  • Boiling Point/Range
    • 122 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.400 to 1.480 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -31 °C
  • Odor
    • Weak
  • Partition Coefficient
    • No data available
  • pH
    • < 1
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 50 hPa (50 °C) hectopascal

Safety Information

  • Chemical Stability
    • Oxidizer. Contact with other material may cause fire.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reactions with alkali metals, Reactions with amines, Incompatible with bases, Flammable materials, Reactions with organic substances
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Fire or intense heat may cause violent rupture of packages.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28080000
  • Packing Group
    • II
  • Sub Class 1
    • 5.1
  • UN Number
    • 2031
  • Synonyms : Aqua Fortis|Hydrogen Nitrate
  • Molar Mass : 63.01 g/mol
  • CAS Number : 7697-37-2
  • Grade : SEMI
  • Vapor Pressure : 50 hPa (50 °C) hectopascal
  • Color : Colorless
  • Partition Coefficient : No data available
  • Flashpoint : Not applicable
  • Boiling Point/Range : 122 °C (1,013 hPa)
  • Melting Point/Range : -31 °C
  • Density : 1.400 to 1.480 g/cm3 (20 °C)
  • Solubility in Water : Completely miscible
  • pH : < 1
  • Physical Form : Liquid
  • Odor : Weak
  • Corrosivity : Corrosive to metals
  • Incompatible Materials : Reactions with alkali metals, Reactions with amines, Incompatible with bases, Flammable materials, Reactions with organic substances
  • Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
  • Evaporation Rate : No data available
  • Chemical Stability : Oxidizer. Contact with other material may cause fire.
  • Self Ignition : Not auto-flammable
  • Flammability : Not applicable
  • Ignition Temperature : Not applicable
  • Packing Group : II
  • UN Number : 2031
  • Chemical Class : 8
  • Harmonized System Code : 28080000
  • Sub Class 1 : 5.1