Hydrogen Peroxide
Hydrogen Peroxide (17948)
30% Puranal, Stabilized
General Information
- CAS Number
- 7722-84-1
- Grade
- SemEG
- Molar Mass
- 34.01 g/mol
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 1.11 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -26 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- 2.0 to 4.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 93 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- May intensify fire; oxidizer. Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- As oxidising agent, attacks organic substances such as wood, paper, fats, Reactions with metals in powder form
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28470000
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 2014
General Information
- CAS Number
- 7722-84-1
- Grade
- SemEG
- Molar Mass
- 34.01 g/mol
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 1.11 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -26 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- 2.0 to 4.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 93 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- May intensify fire; oxidizer. Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- As oxidising agent, attacks organic substances such as wood, paper, fats, Reactions with metals in powder form
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28470000
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 2014
- CAS Number : 7722-84-1
- Molar Mass : 34.01 g/mol
- Grade : SemEG
- Color : Colorless
- Physical Form : Liquid
- Melting Point/Range : -26 °C
- Odor : Stinging
- Solubility in Water : Completely miscible
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Boiling Point/Range : Decomposes on heating.
- pH : 2.0 to 4.0 (20 °C)
- Vapor Pressure : 93 hPa (50 °C) hectopascal
- Density : 1.11 g/cm3 (20 °C)
- Incompatible Materials : As oxidising agent, attacks organic substances such as wood, paper, fats, Reactions with metals in powder form
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature : Not applicable
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is classified as oxidizing with the category 2.
- Evaporation Rate : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Chemical Stability : May intensify fire; oxidizer. Stable under recommended storage conditions.
- Flammability : Not applicable
- Packing Group : II
- UN Number : 2014
- Harmonized System Code : 28470000
- Chemical Class : 5.1
- Sub Class 1 : 8