Hydrogen Peroxide
Hydrogen Peroxide (17303)
30%, SLSI Puranal
General Information
- CAS Number
- 7722-84-1
- Grade
- SLSI
- Molar Mass
- 34.01 g/mol
- Synonyms
- Dihydrogen dioxide
- Hydrogen oxide
- Oxydol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.11 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -26 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- 2.0 to 4.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 93 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- May intensify fire; oxidizer. Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Powdered metals, Reducing agents, Contamination, Rust, Reactions with various metals, Reactions with organic substances
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28470000
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 2014
General Information
- CAS Number
- 7722-84-1
- Grade
- SLSI
- Molar Mass
- 34.01 g/mol
- Synonyms
- Dihydrogen dioxide
- Hydrogen oxide
- Oxydol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.11 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -26 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- 2.0 to 4.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 93 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- May intensify fire; oxidizer. Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Powdered metals, Reducing agents, Contamination, Rust, Reactions with various metals, Reactions with organic substances
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28470000
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 2014
- CAS Number : 7722-84-1
- Synonyms : Dihydrogen dioxide|Hydrogen oxide|Oxydol
- Grade : SLSI
- Molar Mass : 34.01 g/mol
- Density : 1.11 g/cm3 (20 °C)
- Melting Point/Range : -26 °C
- Vapor Pressure : 93 hPa (50 °C) hectopascal
- Boiling Point/Range : No data available
- Color : Colorless
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Physical Form : Liquid
- Odor : Stinging
- pH : 2.0 to 4.0 (20 °C)
- Solubility in Water : Completely miscible
- Incompatible Materials : Powdered metals, Reducing agents, Contamination, Rust, Reactions with various metals, Reactions with organic substances
- Evaporation Rate : No data available
- Chemical Stability : May intensify fire; oxidizer. Stable under recommended storage conditions.
- Thermal Decomposition : No decomposition if used as directed.
- Ignition Temperature : Not applicable
- Harmonized System Code : 28470000
- Sub Class 1 : 8
- UN Number : 2014
- Packing Group : II
- Chemical Class : 5.1