Hydrofluoric Acid
Hydrofluoric Acid (17044)
0.5% ULSI Puranal
General Information
- Grade
- ULSI
- Synonyms
- HF
- HF Acid
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.000 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111100
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 1790
General Information
- Grade
- ULSI
- Synonyms
- HF
- HF Acid
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.000 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111100
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 1790
- Synonyms : HF|HF Acid
- Grade : ULSI
- Vapor Pressure : No data available hectopascal
- pH : Acidic
- Color : Colorless
- Solubility in Water : Completely miscible
- Boiling Point/Range : 100 °C (1,013 hPa)
- Partition Coefficient : No data available
- Density : 1.000 g/cm3 (20 °C)
- Physical Form : Liquid
- Flashpoint : Not applicable
- Odor : Odorless
- Incompatible Materials : Glass and silicate-containing materials are attacked
- Ignition Temperature : Not applicable
- Thermal Decomposition : No decomposition if used as directed.
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under recommended storage conditions.
- UN Number : 1790
- Sub Class 1 : 6.1
- Harmonized System Code : 28111100
- Chemical Class : 8
- Packing Group : II