Ammonium Hydroxide
Ammonia Solution (17038)
28-30% NH3, ULSI Puranal M
General Information
- CAS Number
- 1336-21-6
- Grade
- ULSI
- Molar Mass
- 35.05 g/mol
Physical Properties
- Boiling Point/Range
- 32 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.89 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -92 °C
- Odor
- Ammoniacal
- Partition Coefficient
- No data available
- pH
- Alkaline, undiluted
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1,900 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- 630 °C
- Incompatible Materials
- Acids, Halogens
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- 651 °C
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28142000
- Packing Group
- III
- UN Number
- 2672
General Information
- CAS Number
- 1336-21-6
- Grade
- ULSI
- Molar Mass
- 35.05 g/mol
Physical Properties
- Boiling Point/Range
- 32 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.89 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -92 °C
- Odor
- Ammoniacal
- Partition Coefficient
- No data available
- pH
- Alkaline, undiluted
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1,900 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- 630 °C
- Incompatible Materials
- Acids, Halogens
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- 651 °C
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28142000
- Packing Group
- III
- UN Number
- 2672
- CAS Number : 1336-21-6
- Molar Mass : 35.05 g/mol
- Grade : ULSI
- Melting Point/Range : -92 °C
- Physical Form : Liquid
- Boiling Point/Range : 32 °C (1,013 hPa)
- Density : 0.89 g/cm3 (20 °C)
- pH : Alkaline, undiluted
- Partition Coefficient : No data available
- Vapor Pressure : 1,900 hPa (50 °C) hectopascal
- Odor : Ammoniacal
- Flashpoint : Not applicable
- Solubility in Water : Completely miscible
- Color : Colorless
- Flammability : Not applicable
- Ignition Temperature : 630 °C
- Self Ignition : 651 °C
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions.
- Incompatible Materials : Acids, Halogens
- Thermal Decomposition : No decomposition if used as directed.
- UN Number : 2672
- Packing Group : III
- Harmonized System Code : 28142000
- Chemical Class : 8