Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Ammonium Fluoride

Ammonium Fluoride Solution (17062)

40%, ULSI Puranal

Overview
Specifications

General Information

  • Grade
    • ULSI
  • Molar Mass
    • 37.04 g/mol

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.110 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 6.2 to 7.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 6.1
  • Harmonized System Code
    • 28261910
  • Packing Group
    • III
  • UN Number
    • 3287

General Information

  • Grade
    • ULSI
  • Molar Mass
    • 37.04 g/mol

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.110 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 6.2 to 7.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 6.1
  • Harmonized System Code
    • 28261910
  • Packing Group
    • III
  • UN Number
    • 3287
  • Grade : ULSI
  • Molar Mass : 37.04 g/mol
  • Solubility in Water : Completely miscible
  • Melting Point/Range : No data available
  • pH : 6.2 to 7.0 (20 °C)
  • Physical Form : Liquid
  • Density : 1.110 g/cm3 (20 °C)
  • Boiling Point/Range : > 100 °C (1,013 hPa)
  • Partition Coefficient : No data available
  • Flashpoint : Not applicable
  • Odor : Odorless
  • Color : Colorless
  • Vapor Pressure : similar to water hectopascal
  • Flammability : Not applicable
  • Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
  • Self Ignition : Not auto-flammable
  • Evaporation Rate : No data available
  • Thermal Decomposition : No decomposition if used as directed.
  • Ignition Temperature : Not applicable
  • Chemical Stability : Stable under normal conditions.
  • Oxidizing : The substance or mixture is not classified as oxidizing.
  • Chemical Class : 6.1
  • UN Number : 3287
  • Packing Group : III
  • Harmonized System Code : 28261910