Xylene
Xylene (17855)
Puranal
General Information
- CAS Number
- 100-41-4
- Grade
- SemEG
- Molar Mass
- 106.17 g/mol
- Synonyms
- Dimethylbenzene
- Methyl toluene
- Xylol
Physical Properties
- Boiling Point/Range
- 136 to 145 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.87 g/cm3 (20 °C)
- Flashpoint
- 25 °C
- Melting Point/Range
- -48 °C
- Odor
- Aromatic
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- 20 °C
- Vapor Pressure
- 5 to 10 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 27073000
- Packing Group
- III
- UN Number
- 1307
General Information
- CAS Number
- 100-41-4
- Grade
- SemEG
- Molar Mass
- 106.17 g/mol
- Synonyms
- Dimethylbenzene
- Methyl toluene
- Xylol
Physical Properties
- Boiling Point/Range
- 136 to 145 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.87 g/cm3 (20 °C)
- Flashpoint
- 25 °C
- Melting Point/Range
- -48 °C
- Odor
- Aromatic
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- 20 °C
- Vapor Pressure
- 5 to 10 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 27073000
- Packing Group
- III
- UN Number
- 1307
- CAS Number : 100-41-4
- Molar Mass : 106.17 g/mol
- Synonyms : Dimethylbenzene|Methyl toluene|Xylol
- Grade : SemEG
- Vapor Pressure : 5 to 10 hPa (20 °C) hectopascal
- Partition Coefficient : No data available
- Color : Colorless
- Boiling Point/Range : 136 to 145 °C (1,013 hPa)
- Melting Point/Range : -48 °C
- Density : 0.87 g/cm3 (20 °C)
- Solubility in Water : 20 °C
- Physical Form : Liquid
- pH : Not applicable
- Odor : Aromatic
- Flashpoint : 25 °C
- Chemical Stability : Stable under normal conditions.
- Ignition Temperature : No data available
- Flammability : Not applicable
- Incompatible Materials : Strong oxidizing agents
- Thermal Decomposition : No decomposition if used as directed.
- Evaporation Rate : No data available
- Chemical Class : 3
- Packing Group : III
- UN Number : 1307
- Harmonized System Code : 27073000