Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

n-Butyl Acetate

n-Butyl Acetate (17943)

Puranal

Overview
Specifications

General Information

  • Grade
    • SemEG
  • Molar Mass
    • 116.16 g/mol

Physical Properties

  • Boiling Point/Range
    • 126.2 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.881 g/cm3 (20 °C)
  • Flashpoint
    • 27 °C
  • Melting Point/Range
    • -78 °C
  • Odor
    • fruity
  • Partition Coefficient
    • 1.85
  • pH
    • Not applicable
  • Physical Form
    • Liquid
  • Solubility
    • Soluble in most organic solvents
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • 11.2 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • 370 °C
  • Incompatible Materials
    • Plastic materials can be attacked, Strong oxidizing agents
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 3
  • Harmonized System Code
    • 29153300
  • Packing Group
    • III
  • UN Number
    • 1123

General Information

  • Grade
    • SemEG
  • Molar Mass
    • 116.16 g/mol

Physical Properties

  • Boiling Point/Range
    • 126.2 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.881 g/cm3 (20 °C)
  • Flashpoint
    • 27 °C
  • Melting Point/Range
    • -78 °C
  • Odor
    • fruity
  • Partition Coefficient
    • 1.85
  • pH
    • Not applicable
  • Physical Form
    • Liquid
  • Solubility
    • Soluble in most organic solvents
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • 11.2 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • 370 °C
  • Incompatible Materials
    • Plastic materials can be attacked, Strong oxidizing agents
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 3
  • Harmonized System Code
    • 29153300
  • Packing Group
    • III
  • UN Number
    • 1123
  • Molar Mass : 116.16 g/mol
  • Grade : SemEG
  • Physical Form : Liquid
  • Vapor Pressure : 11.2 hPa (20 °C) hectopascal
  • Melting Point/Range : -78 °C
  • Color : Colorless
  • Solubility in Water : 20 °C
  • pH : Not applicable
  • Density : 0.881 g/cm3 (20 °C)
  • Boiling Point/Range : 126.2 °C (1,013 hPa)
  • Partition Coefficient : 1.85
  • Odor : fruity
  • Flashpoint : 27 °C
  • Solubility : Soluble in most organic solvents
  • Chemical Stability : Stable under normal conditions.
  • Flammability : Not applicable
  • Evaporation Rate : No data available
  • Thermal Decomposition : No decomposition if used as directed.
  • Self Ignition : Not auto-flammable
  • Incompatible Materials : Plastic materials can be attacked, Strong oxidizing agents
  • Ignition Temperature : 370 °C
  • Harmonized System Code : 29153300
  • Packing Group : III
  • Chemical Class : 3
  • UN Number : 1123