Methanol
Methanol (17824)
Puranal
General Information
- CAS Number
- 67-56-1
- Grade
- SemEG
- Molar Mass
- 32.04 g/mol
Physical Properties
- Boiling Point/Range
- 64 - 65 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.79 g/cm3 (20 °C)
- Flashpoint
- 11 °C
- Melting Point/Range
- -98 °C
- Odor
- Characteristic
- Partition Coefficient
- -0.71
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 532 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable (solid, gas)
- Ignition Temperature
- 455 °C
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- At normal pressure may be distilled without decomposition.
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 29051100
- Packing Group
- II
- UN Number
- 1230
General Information
- CAS Number
- 67-56-1
- Grade
- SemEG
- Molar Mass
- 32.04 g/mol
Physical Properties
- Boiling Point/Range
- 64 - 65 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.79 g/cm3 (20 °C)
- Flashpoint
- 11 °C
- Melting Point/Range
- -98 °C
- Odor
- Characteristic
- Partition Coefficient
- -0.71
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 532 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable (solid, gas)
- Ignition Temperature
- 455 °C
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- At normal pressure may be distilled without decomposition.
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 29051100
- Packing Group
- II
- UN Number
- 1230
- Grade : SemEG
- CAS Number : 67-56-1
- Molar Mass : 32.04 g/mol
- Flashpoint : 11 °C
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Vapor Pressure : 532 hPa (50 °C) hectopascal
- Melting Point/Range : -98 °C
- Color : Colorless
- Partition Coefficient : -0.71
- Odor : Characteristic
- Density : 0.79 g/cm3 (20 °C)
- Boiling Point/Range : 64 - 65 °C (1,013 hPa)
- pH : Not applicable
- Incompatible Materials : Oxidizing agents
- Thermal Decomposition : At normal pressure may be distilled without decomposition.
- Ignition Temperature : 455 °C
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : Not applicable (solid, gas)
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Evaporation Rate : No data available
- Packing Group : II
- Harmonized System Code : 29051100
- UN Number : 1230
- Chemical Class : 3