Ethanol
Ethanol Absolute (17945)
MOS Puranal
General Information
- CAS Number
- 64-17-5
- Grade
- SemEG
- Molar Mass
- 46 g/mol
- Synonyms
- Ethyl alcohol
Physical Properties
- Boiling Point/Range
- 78 to 79 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.790 to 0.791 g/cm3 (20 °C)
- Flashpoint
- 12 °C
- Melting Point/Range
- -115 °C
- Odor
- Characteristic
- Partition Coefficient
- -0.32
- pH
- No data available
- Physical Form
- Liquid
- Solubility
- Soluble in most organic solvents
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 59 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Ignition Temperature
- 425 °C
- Incompatible Materials
- Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 22071000
- Packing Group
- II
- UN Number
- 1170
General Information
- CAS Number
- 64-17-5
- Grade
- SemEG
- Molar Mass
- 46 g/mol
- Synonyms
- Ethyl alcohol
Physical Properties
- Boiling Point/Range
- 78 to 79 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.790 to 0.791 g/cm3 (20 °C)
- Flashpoint
- 12 °C
- Melting Point/Range
- -115 °C
- Odor
- Characteristic
- Partition Coefficient
- -0.32
- pH
- No data available
- Physical Form
- Liquid
- Solubility
- Soluble in most organic solvents
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 59 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Ignition Temperature
- 425 °C
- Incompatible Materials
- Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 22071000
- Packing Group
- II
- UN Number
- 1170
- Synonyms : Ethyl alcohol
- Molar Mass : 46 g/mol
- Grade : SemEG
- CAS Number : 64-17-5
- Solubility in Water : Completely miscible
- Flashpoint : 12 °C
- Odor : Characteristic
- pH : No data available
- Color : Colorless
- Boiling Point/Range : 78 to 79 °C (1,013 hPa)
- Vapor Pressure : 59 hPa (20 °C) hectopascal
- Physical Form : Liquid
- Partition Coefficient : -0.32
- Density : 0.790 to 0.791 g/cm3 (20 °C)
- Solubility : Soluble in most organic solvents
- Melting Point/Range : -115 °C
- Incompatible Materials : Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents
- Ignition Temperature : 425 °C
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Chemical Stability : Stable under recommended storage conditions.
- UN Number : 1170
- Packing Group : II
- Harmonized System Code : 22071000
- Chemical Class : 3