Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Dimethylformamide

N,N-Dimethylformamide (17973)

Puranal

Overview
Specifications

General Information

  • CAS Number
    • 68-12-2
  • Grade
    • SemEG
  • Molar Mass
    • 73.10 g/mol
  • Synonyms
    • DMF
    • Dimethyl formamide

Physical Properties

  • Boiling Point/Range
    • 152 to 153 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.94 g/cm3 (20 °C)
  • Flashpoint
    • 57.5 °C (1,013.25 hPa)
  • Melting Point/Range
    • -61 °C
  • Odor
    • Weak
  • Partition Coefficient
    • -0.85 (25 °C)
  • pH
    • 7.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility
    • Soluble in most organic solvents
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 23 hPa (50 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • 410 °C
  • Incompatible Materials
    • Strong oxidizing agents, Reducing agents, Halogenated compounds, Alkali metals, Nitrates
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 3
  • Harmonized System Code
    • 29241900
  • Packing Group
    • III
  • UN Number
    • 2265

General Information

  • CAS Number
    • 68-12-2
  • Grade
    • SemEG
  • Molar Mass
    • 73.10 g/mol
  • Synonyms
    • DMF
    • Dimethyl formamide

Physical Properties

  • Boiling Point/Range
    • 152 to 153 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.94 g/cm3 (20 °C)
  • Flashpoint
    • 57.5 °C (1,013.25 hPa)
  • Melting Point/Range
    • -61 °C
  • Odor
    • Weak
  • Partition Coefficient
    • -0.85 (25 °C)
  • pH
    • 7.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility
    • Soluble in most organic solvents
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 23 hPa (50 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • 410 °C
  • Incompatible Materials
    • Strong oxidizing agents, Reducing agents, Halogenated compounds, Alkali metals, Nitrates
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 3
  • Harmonized System Code
    • 29241900
  • Packing Group
    • III
  • UN Number
    • 2265
  • Molar Mass : 73.10 g/mol
  • Grade : SemEG
  • Synonyms : DMF|Dimethyl formamide
  • CAS Number : 68-12-2
  • Partition Coefficient : -0.85 (25 °C)
  • Melting Point/Range : -61 °C
  • Odor : Weak
  • pH : 7.0 (20 °C)
  • Density : 0.94 g/cm3 (20 °C)
  • Color : Colorless
  • Boiling Point/Range : 152 to 153 °C (1,013 hPa)
  • Solubility in Water : Completely miscible
  • Flashpoint : 57.5 °C (1,013.25 hPa)
  • Vapor Pressure : 23 hPa (50 °C) hectopascal
  • Physical Form : Liquid
  • Solubility : Soluble in most organic solvents
  • Ignition Temperature : 410 °C
  • Incompatible Materials : Strong oxidizing agents, Reducing agents, Halogenated compounds, Alkali metals, Nitrates
  • Thermal Decomposition : No decomposition if used as directed.
  • Evaporation Rate : No data available
  • Chemical Stability : Stable under recommended storage conditions.
  • Packing Group : III
  • Harmonized System Code : 29241900
  • Chemical Class : 3
  • UN Number : 2265