Acetone
Acetone (17825)
Puranal
General Information
- CAS Number
- 67-64-1
- Grade
- SemEG
- Molar Mass
- 58.08 g/mol
- Synonyms
- Dimethyl ketone
- Dimethylformaldehyde
- Dimethylketal
Physical Properties
- Boiling Point/Range
- 55 to 57 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.79 g/cm3 (20 °C)
- Flashpoint
- -17 °C
- Melting Point/Range
- -95 °C
- Odor
- Characteristic
- Partition Coefficient
- -0.24
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 580 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Ignition Temperature
- 465 °C
- Incompatible Materials
- Plastic materials can be attacked, Strong oxidizing agents, Bases, Strong acids, Alkali metals, Alkaline earth metals
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposition temperature: 236 °C
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 29141100
- Packing Group
- II
- UN Number
- 1090
General Information
- CAS Number
- 67-64-1
- Grade
- SemEG
- Molar Mass
- 58.08 g/mol
- Synonyms
- Dimethyl ketone
- Dimethylformaldehyde
- Dimethylketal
Physical Properties
- Boiling Point/Range
- 55 to 57 °C (1,013 hPa)
- Color
- Colorless
- Density
- 0.79 g/cm3 (20 °C)
- Flashpoint
- -17 °C
- Melting Point/Range
- -95 °C
- Odor
- Characteristic
- Partition Coefficient
- -0.24
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 580 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Ignition Temperature
- 465 °C
- Incompatible Materials
- Plastic materials can be attacked, Strong oxidizing agents, Bases, Strong acids, Alkali metals, Alkaline earth metals
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposition temperature: 236 °C
International Transportation
- Chemical Class
- 3
- Harmonized System Code
- 29141100
- Packing Group
- II
- UN Number
- 1090
- Synonyms : Dimethyl ketone|Dimethylformaldehyde|Dimethylketal
- Grade : SemEG
- Molar Mass : 58.08 g/mol
- CAS Number : 67-64-1
- Solubility in Water : Completely miscible
- Melting Point/Range : -95 °C
- Physical Form : Liquid
- Color : Colorless
- Vapor Pressure : 580 hPa (50 °C) hectopascal
- Odor : Characteristic
- Flashpoint : -17 °C
- pH : Not applicable
- Partition Coefficient : -0.24
- Density : 0.79 g/cm3 (20 °C)
- Boiling Point/Range : 55 to 57 °C (1,013 hPa)
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Ignition Temperature : 465 °C
- Chemical Stability : Stable under normal conditions.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Plastic materials can be attacked, Strong oxidizing agents, Bases, Strong acids, Alkali metals, Alkaline earth metals
- Thermal Decomposition : Decomposition temperature: 236 °C
- Evaporation Rate : No data available
- Packing Group : II
- UN Number : 1090
- Harmonized System Code : 29141100
- Chemical Class : 3