Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

2-Propanol

2-Propanol (17030)

SLSI Puranal HI

Overview
Specifications

General Information

  • CAS Number
    • 67-63-0
  • Grade
    • SLSI
  • Molar Mass
    • 60.11 g/mol
  • Synonyms
    • Isopropanol
    • Isopropyl alcohol 
    • Rubbing alcohol

Physical Properties

  • Boiling Point/Range
    • 77 to 83 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.784 to 0.786 g/cm3 (20 °C)
  • Flashpoint
    • 12 °C
  • Melting Point/Range
    • -90 °C
  • Odor
    • Alcohol-Like
  • Partition Coefficient
    • 0.05 (25 °C)
  • pH
    • Neutral
  • Physical Form
    • Liquid
  • Solubility
    • Soluble in most organic solvents
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 42 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • 425 °C
  • Incompatible Materials
    • Strong oxidizing agents
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 3
  • Packing Group
    • II
  • UN Number
    • 1219

General Information

  • CAS Number
    • 67-63-0
  • Grade
    • SLSI
  • Molar Mass
    • 60.11 g/mol
  • Synonyms
    • Isopropanol
    • Isopropyl alcohol 
    • Rubbing alcohol

Physical Properties

  • Boiling Point/Range
    • 77 to 83 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.784 to 0.786 g/cm3 (20 °C)
  • Flashpoint
    • 12 °C
  • Melting Point/Range
    • -90 °C
  • Odor
    • Alcohol-Like
  • Partition Coefficient
    • 0.05 (25 °C)
  • pH
    • Neutral
  • Physical Form
    • Liquid
  • Solubility
    • Soluble in most organic solvents
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 42 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • 425 °C
  • Incompatible Materials
    • Strong oxidizing agents
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 3
  • Packing Group
    • II
  • UN Number
    • 1219
  • Synonyms : Isopropanol|Isopropyl alcohol |Rubbing alcohol
  • Molar Mass : 60.11 g/mol
  • Grade : SLSI
  • CAS Number : 67-63-0
  • Boiling Point/Range : 77 to 83 °C (1,013 hPa)
  • Odor : Alcohol-Like
  • Melting Point/Range : -90 °C
  • Vapor Pressure : 42 hPa (20 °C) hectopascal
  • Solubility : Soluble in most organic solvents
  • Flashpoint : 12 °C
  • Density : 0.784 to 0.786 g/cm3 (20 °C)
  • Solubility in Water : Completely miscible
  • Physical Form : Liquid
  • Partition Coefficient : 0.05 (25 °C)
  • Color : Colorless
  • pH : Neutral
  • Thermal Decomposition : No decomposition if used as directed.
  • Incompatible Materials : Strong oxidizing agents
  • Ignition Temperature : 425 °C
  • Evaporation Rate : No data available
  • Chemical Stability : Stable under recommended storage conditions.
  • Packing Group : II
  • Chemical Class : 3
  • UN Number : 1219