Inorganic Compounds
Potassium Cyanide (11832)
96-98% (Max. 0.5% Na)
General Information
- CAS Number
- 151-50-8
- Grade
- Technical
- Molar Mass
- 65.12 g/mol
- Synonyms
- Cyanide of potassium
- kalium cyanid
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.56 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 634.5 °C
- Odor
- Bitter almond, Characteristic
- Partition Coefficient
- No data available
- pH
- Alkaline, as aqueous solution
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- 1.8 hPa (634.5 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions. Hazardous polymerisation does not occur.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28371900
- Packing Group
- I
- UN Number
- 1680
General Information
- CAS Number
- 151-50-8
- Grade
- Technical
- Molar Mass
- 65.12 g/mol
- Synonyms
- Cyanide of potassium
- kalium cyanid
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.56 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 634.5 °C
- Odor
- Bitter almond, Characteristic
- Partition Coefficient
- No data available
- pH
- Alkaline, as aqueous solution
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- 1.8 hPa (634.5 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions. Hazardous polymerisation does not occur.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28371900
- Packing Group
- I
- UN Number
- 1680
- Grade : Technical
- Synonyms : Cyanide of potassium|kalium cyanid
- CAS Number : 151-50-8
- Molar Mass : 65.12 g/mol
- Flashpoint : Not applicable
- Boiling Point/Range : No data available
- Solubility in Water : 20 °C
- Partition Coefficient : No data available
- Color : Colorless
- Vapor Pressure : 1.8 hPa (634.5 °C) hectopascal
- Physical Form : Solid
- Odor : Bitter almond, Characteristic
- Density : 1.56 g/cm3 (20 °C)
- pH : Alkaline, as aqueous solution
- Melting Point/Range : 634.5 °C
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions. Hazardous polymerisation does not occur.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Evaporation Rate : No data available
- Incompatible Materials : Acids
- Harmonized System Code : 28371900
- Chemical Class : 6.1
- Packing Group : I
- UN Number : 1680