Inorganic Compounds
Aluminium Sulfate Solution (11007)
2%, Puranal
General Information
- CAS Number
- 10043-01-3
- Grade
- SemEG
- Synonyms
- Alum
- Aluminum Trisulfate
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.020 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 0 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 2.9 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28332200
General Information
- CAS Number
- 10043-01-3
- Grade
- SemEG
- Synonyms
- Alum
- Aluminum Trisulfate
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.020 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 0 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 2.9 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28332200
- Synonyms : Alum|Aluminum Trisulfate
- Grade : SemEG
- CAS Number : 10043-01-3
- Flashpoint : Not applicable
- Melting Point/Range : 0 °C
- Physical Form : Liquid
- Boiling Point/Range : 100 °C (1,013 hPa)
- Vapor Pressure : similar to water hectopascal
- Odor : Odorless
- Solubility in Water : Completely miscible
- Density : 1.020 g/cm3 (20 °C)
- Color : Colorless
- pH : 2.9 (20 °C)
- Partition Coefficient : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Ignition Temperature : Not applicable
- Self Ignition : Not auto-flammable
- Flammability : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : None
- Harmonized System Code : 28332200