Silicon Etchants
Etching Mixture SWF(17266)
67-558-375 Puranal
General Information
- Grade
- SemEG
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless to Yellowish
- Density
- 1.13 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
- Thermal Decomposition
- To avoid thermal decomposition, do not overheat.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- Grade
- SemEG
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless to Yellowish
- Density
- 1.13 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
- Thermal Decomposition
- To avoid thermal decomposition, do not overheat.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
- Synonyms : Etchant
- Grade : SemEG
- Melting Point/Range : No data available
- Color : Colorless to Yellowish
- Odor : Stinging
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Flashpoint : Not applicable
- Density : 1.13 g/cm3 (20 °C)
- pH : Acidic
- Boiling Point/Range : 100 °C
- Corrosivity : Corrosive to metals
- Incompatible Materials : Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
- Ignition Temperature : Not applicable
- Thermal Decomposition : To avoid thermal decomposition, do not overheat.
- Harmonized System Code : 38249996
- Sub Class 1 : 6.1
- Chemical Class : 8
- Packing Group : II
- UN Number : 2922