Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Other Etchants

Nitric Acid Etching Mixture (17527)

SEF 835(65)-130-35 Puranal

Overview
Specifications

General Information

  • Grade
    • SemEG

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.330 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Stinging
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Corrosivity
    • Corrosive to metals
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
  • Thermal Decomposition
    • To avoid thermal decomposition, do not overheat.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • Sub Class 1
    • 6.1
  • UN Number
    • 2922

General Information

  • Grade
    • SemEG

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.330 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Stinging
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Corrosivity
    • Corrosive to metals
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
  • Thermal Decomposition
    • To avoid thermal decomposition, do not overheat.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • Sub Class 1
    • 6.1
  • UN Number
    • 2922
  • Grade : SemEG
  • Melting Point/Range : No data available
  • pH : Acidic
  • Solubility in Water : Completely miscible
  • Odor : Stinging
  • Boiling Point/Range : > 100 °C (1,013 hPa)
  • Physical Form : Liquid
  • Flashpoint : Not applicable
  • Color : Colorless
  • Density : 1.330 g/cm3 (20 °C)
  • Incompatible Materials : Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
  • Thermal Decomposition : To avoid thermal decomposition, do not overheat.
  • Ignition Temperature : Not applicable
  • Corrosivity : Corrosive to metals
  • Chemical Class : 8
  • Harmonized System Code : 38249996
  • Sub Class 1 : 6.1
  • UN Number : 2922
  • Packing Group : II