Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Other Etchants

Easywet (49275)

Puranal

Overview
Specifications

General Information

  • Grade
    • SemEG

Physical Properties

  • Boiling Point/Range
    • 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.97 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • characteristic
  • Partition Coefficient
    • -1.3
  • pH
    • 4.0 to 6.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Chemical Stability
    • No decomposition if stored and applied as directed.
  • Corrosivity
    • Not corrosive to metals
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Glass and silicate-containing materials are attacked, Reactions with strong acids and alkalies
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Fire or intense heat may cause violent rupture of packages.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • UN Number
    • 3265

General Information

  • Grade
    • SemEG

Physical Properties

  • Boiling Point/Range
    • 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 0.97 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • characteristic
  • Partition Coefficient
    • -1.3
  • pH
    • 4.0 to 6.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Chemical Stability
    • No decomposition if stored and applied as directed.
  • Corrosivity
    • Not corrosive to metals
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Glass and silicate-containing materials are attacked, Reactions with strong acids and alkalies
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Fire or intense heat may cause violent rupture of packages.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • UN Number
    • 3265
  • Grade : SemEG
  • Density : 0.97 g/cm3 (20 °C)
  • pH : 4.0 to 6.0 (20 °C)
  • Odor : characteristic
  • Melting Point/Range : No data available
  • Color : Colorless
  • Physical Form : Liquid
  • Partition Coefficient : -1.3
  • Flashpoint : Not applicable
  • Boiling Point/Range : 100 °C (1,013 hPa)
  • Solubility in Water : Completely miscible
  • Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
  • Self Ignition : Not auto-flammable
  • Chemical Stability : No decomposition if stored and applied as directed.
  • Incompatible Materials : Glass and silicate-containing materials are attacked, Reactions with strong acids and alkalies
  • Ignition Temperature : Not applicable
  • Flammability : Not applicable
  • Corrosivity : Not corrosive to metals
  • Oxidizing : The substance or mixture is not classified as oxidizing.
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
  • Harmonized System Code : 38249996
  • UN Number : 3265
  • Chemical Class : 8
  • Packing Group : II