Metal Etchants
Sulfuric Acid Etching Mixture (17392)
SlWSF 51-921-24-4, Puranal
General Information
- Grade
- SemEG
- Synonyms
- Battery acid
- Hydrogen sulfate
- Oil of Vitriol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.07 g/cm3 (20 °C)
- Flashpoint
- No data available
- Melting Point/Range
- No data available
- Odor
- No data available
- pH
- < 1
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
General Information
- Grade
- SemEG
- Synonyms
- Battery acid
- Hydrogen sulfate
- Oil of Vitriol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.07 g/cm3 (20 °C)
- Flashpoint
- No data available
- Melting Point/Range
- No data available
- Odor
- No data available
- pH
- < 1
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
- Grade : SemEG
- Synonyms : Battery acid|Hydrogen sulfate|Oil of Vitriol
- Physical Form : Liquid
- pH : < 1
- Boiling Point/Range : No data available
- Odor : No data available
- Density : 1.07 g/cm3 (20 °C)
- Solubility in Water : Completely miscible
- Flashpoint : No data available
- Melting Point/Range : No data available
- Color : Colorless
- Vapor Pressure : No data available hectopascal
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Reactions with combustible substances, Glass and silicate-containing materials are attacked, Hydrogen by reaction with metals
- Corrosivity : Corrosive to metals
- Harmonized System Code : 38249996
- Chemical Class : 8
- UN Number : 3264
- Packing Group : II