Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Metal Etchants

Sulfuric Acid Etching Mixture (17279)

SlWS 219-565-216 VLSI Puranal

Overview
Specifications

General Information

  • Grade
    • VLSI
  • Synonyms
    • Battery acid
    • Hydrogen sulfate
    • Oil of Vitriol

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.34 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Odor
    • Stinging
  • Partition Coefficient
    • No data available
  • pH
    • < 1
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Corrosivity
    • Corrosive to metals
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Corrosive in contact with metals, Hydrogen by reaction with metals
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • UN Number
    • 3264

General Information

  • Grade
    • VLSI
  • Synonyms
    • Battery acid
    • Hydrogen sulfate
    • Oil of Vitriol

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.34 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Odor
    • Stinging
  • Partition Coefficient
    • No data available
  • pH
    • < 1
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Corrosivity
    • Corrosive to metals
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Corrosive in contact with metals, Hydrogen by reaction with metals
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • UN Number
    • 3264
  • Synonyms : Battery acid|Hydrogen sulfate|Oil of Vitriol
  • Grade : VLSI
  • Color : Colorless
  • Solubility in Water : Completely miscible
  • Odor : Stinging
  • Boiling Point/Range : > 100 °C (1,013 hPa)
  • Partition Coefficient : No data available
  • Physical Form : Liquid
  • Flashpoint : Not applicable
  • pH : < 1
  • Density : 1.34 g/cm3 (20 °C)
  • Thermal Decomposition : No decomposition if used as directed.
  • Corrosivity : Corrosive to metals
  • Incompatible Materials : Corrosive in contact with metals, Hydrogen by reaction with metals
  • Ignition Temperature : Not applicable
  • Packing Group : II
  • Harmonized System Code : 38249996
  • UN Number : 3264
  • Chemical Class : 8