Metal Etchants
Phosphoric Acid Etching Mixture (17956)
PES 77-19-4 Puranal
General Information
- Grade
- SemEG
- Synonyms
- Ethcant
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.57 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- Partition Coefficient
- Not applicable
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
General Information
- Grade
- SemEG
- Synonyms
- Ethcant
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.57 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- Partition Coefficient
- Not applicable
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
- Synonyms : Ethcant
- Grade : SemEG
- Color : Colorless
- Vapor Pressure : No data available hectopascal
- pH : Acidic
- Partition Coefficient : Not applicable
- Flashpoint : Not applicable
- Density : 1.57 g/cm3 (20 °C)
- Melting Point/Range : No data available
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Odor : Stinging
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Flammability : Not applicable
- Incompatible Materials : Corrosive in contact with metals
- Thermal Decomposition : No decomposition if used as directed.
- Packing Group : II
- Harmonized System Code : 38249996
- Chemical Class : 8
- UN Number : 3264