Metal Etchants
Chrome-Etch 4133 (17556)
Puranal
General Information
- Grade
- SemEG
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Yellow-Orange
- Density
- 1.24 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- < 1
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
General Information
- Grade
- SemEG
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Yellow-Orange
- Density
- 1.24 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- < 1
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
- Grade : SemEG
- pH : < 1
- Melting Point/Range : No data available
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Color : Yellow-Orange
- Solubility in Water : Completely miscible
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Physical Form : Liquid
- Vapor Pressure : similar to water hectopascal
- Odor : Stinging
- Density : 1.24 g/cm3 (20 °C)
- Chemical Stability : No decomposition if stored and applied as directed.
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Incompatible Materials : Corrosive in contact with metals
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Thermal Decomposition : No decomposition if used as directed.
- Flammability : Not applicable
- UN Number : 3264
- Chemical Class : 8
- Packing Group : II
- Harmonized System Code : 38249996