Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Metal Etchants

Chrome-Etch (17799)

4279 Puranal

Overview
Specifications

General Information

  • Grade
    • SemEG
  • Synonyms
    • Etchant

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Orange
  • Density
    • 1.120 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • similar to water hectopascal

Safety Information

  • Chemical Stability
    • No decomposition if stored and applied as directed.
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Corrosive in contact with metals
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • Sub Class 1
    • 5.1
  • UN Number
    • 3093

General Information

  • Grade
    • SemEG
  • Synonyms
    • Etchant

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Orange
  • Density
    • 1.120 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • similar to water hectopascal

Safety Information

  • Chemical Stability
    • No decomposition if stored and applied as directed.
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Corrosive in contact with metals
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • Sub Class 1
    • 5.1
  • UN Number
    • 3093
  • Synonyms : Etchant
  • Grade : SemEG
  • Flashpoint : Not applicable
  • Vapor Pressure : similar to water hectopascal
  • Color : Orange
  • Density : 1.120 g/cm3 (20 °C)
  • Boiling Point/Range : > 100 °C (1,013 hPa)
  • Odor : Odorless
  • pH : Acidic
  • Solubility in Water : Completely miscible
  • Physical Form : Liquid
  • Partition Coefficient : No data available
  • Melting Point/Range : No data available
  • Thermal Decomposition : No decomposition if used as directed.
  • Incompatible Materials : Corrosive in contact with metals
  • Chemical Stability : No decomposition if stored and applied as directed.
  • Self Ignition : Not auto-flammable
  • Ignition Temperature : Not applicable
  • Flammability : Not applicable
  • Corrosivity : Corrosive to metals
  • Chemical Class : 8
  • Sub Class 1 : 5.1
  • Harmonized System Code : 38249996
  • Packing Group : II
  • UN Number : 3093