Buffered Oxide Etchants
C11-Etch LST (17264)
Puranal
General Information
- Grade
- SemEG
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.18 g/cm3 (20 °C)
- Flashpoint
- Does not flash
- Melting Point/Range
- No data available
- Odor
- Slight
- pH
- 4.0 to 7.0 Undiluted
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- Grade
- SemEG
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.18 g/cm3 (20 °C)
- Flashpoint
- Does not flash
- Melting Point/Range
- No data available
- Odor
- Slight
- pH
- 4.0 to 7.0 Undiluted
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
- Synonyms : Etchant
- Grade : SemEG
- Boiling Point/Range : 100 °C
- pH : 4.0 to 7.0 Undiluted
- Color : Colorless
- Solubility in Water : Completely miscible
- Flashpoint : Does not flash
- Density : 1.18 g/cm3 (20 °C)
- Physical Form : Liquid
- Melting Point/Range : No data available
- Odor : Slight
- Thermal Decomposition : No decomposition if used as directed.
- Corrosivity : Corrosive to metals
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 38249996
- UN Number : 2922
- Sub Class 1 : 6.1
- Chemical Class : 8
- Packing Group : II