Buffered Oxide Etchants
Ammonium Fluoride Etching Mixture (19408)
AF 91-9 Puranal (Oxide Etch 10/1)
General Information
- Grade
- SemEG
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.120 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
General Information
- Grade
- SemEG
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.120 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
- Grade : SemEG
- Physical Form : Liquid
- pH : Acidic
- Boiling Point/Range : 100 °C (1,013 hPa)
- Density : 1.120 g/cm3 (20 °C)
- Solubility in Water : Completely miscible
- Odor : Stinging
- Color : Colorless
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Corrosivity : Corrosive to metals
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Chemical Stability : Stable under normal conditions.
- Ignition Temperature : Not applicable
- UN Number : 3264
- Harmonized System Code : 38249996
- Chemical Class : 8
- Packing Group : II