Buffered Oxide Etchants
Ammonium Fluoride Etching Mixture (17807)
AWF 550-413-37 LST VLSI Puranal
General Information
- CAS Number
- 12125-01-8
- Grade
- VLSI
- Synonyms
- Ammonium fluorure
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.066 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
General Information
- CAS Number
- 12125-01-8
- Grade
- VLSI
- Synonyms
- Ammonium fluorure
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.066 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
- CAS Number : 12125-01-8
- Grade : VLSI
- Synonyms : Ammonium fluorure|Etchant
- Density : 1.066 g/cm3 (20 °C)
- Boiling Point/Range : 100 °C
- Flashpoint : Not applicable
- Color : Colorless
- Physical Form : Liquid
- Solubility in Water : Completely miscible
- Odor : Odorless
- Melting Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Corrosivity : Corrosive to metals
- Packing Group : II
- UN Number : 3264
- Harmonized System Code : 38249996
- Chemical Class : 8