Buffered Oxide Etchants
Ammonium Fluoride Etching Mixture (17682)
AF 90-10 LST VLSI Puranal P
General Information
- CAS Number
- 12125-01-8
- Grade
- VLSI
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.115 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
General Information
- CAS Number
- 12125-01-8
- Grade
- VLSI
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.115 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Stinging
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- UN Number
- 3264
- Grade : VLSI
- CAS Number : 12125-01-8
- Solubility in Water : Completely miscible
- Flashpoint : Not applicable
- pH : Acidic
- Color : Colorless
- Density : 1.115 g/cm3 (20 °C)
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Physical Form : Liquid
- Odor : Stinging
- Melting Point/Range : No data available
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Corrosivity : Corrosive to metals
- Chemical Class : 8
- UN Number : 3264
- Harmonized System Code : 38249996
- Packing Group : II