Buffered Oxide Etchants
Ammonium Fluoride Etching Mixture (17268)
AWF 40-956-4, XLSI Puranal
General Information
- Grade
- XLSI
- Synonyms
- Ammonium fluorure
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1,005 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely soluble
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- III
- UN Number
- 3264
General Information
- Grade
- XLSI
- Synonyms
- Ammonium fluorure
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1,005 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely soluble
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- III
- UN Number
- 3264
- Synonyms : Ammonium fluorure|Etchant
- Grade : XLSI
- Flashpoint : Not applicable
- pH : Acidic
- Melting Point/Range : No data available
- Partition Coefficient : No data available
- Color : Colorless
- Vapor Pressure : similar to water hectopascal
- Solubility in Water : Completely soluble
- Boiling Point/Range : 100 °C
- Density : 1,005 g/cm3 (20 °C)
- Odor : Odorless
- Physical Form : Liquid
- Corrosivity : Corrosive to metals
- Flammability : Not applicable
- Thermal Decomposition : No decomposition if used as directed.
- Ignition Temperature : Not applicable
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride
- Packing Group : III
- UN Number : 3264
- Chemical Class : 8
- Harmonized System Code : 38249996