Solstice® HFO refrigerants drive heating and cooling efficiency in commercial buildings.  

Buildings are responsible for 40% of global energy consumption and 36% of greenhouse gas emissions. Moving toward renewable energy and eliminating fossil fuels in buildings is key to reducing emissions, lowering energy costs and tackling climate change. Honeywell Solstice® HFO refrigerants use scroll, oil-free or screw compressor technologies to meet the requirements of air-cooled and water-cooled chillers and heat pumps.

Why choose Solstice® HFO Refrigerants for your commercial building?

Lower operating costs 

Reduce your energy bills by replacing your natural-gas boiler with an energy-efficient heat pump that provides integrated heating and cooling in a single unit. While Solstice® HFO refrigerants provide higher efficiency than gas boilers, Solstice® GBA and LBA foams provide effective roof and wall insulation that helps reduce energy bills and complies with the EU Ecodesign Directive. In addition, by being more energy efficient, they reduce your building’s carbon footprint and conserve natural resources.

Lower your footprint 

Decarbonise your heating and cooling systems by moving to a single, ultra-low GWP system that eliminates the use of fossil fuel in your building and enables regulatory compliance. Under the EU Green Deal, some European countries have banned fossil fuel gas boilers in new buildings and applied extra tax on equipment that use high GWP refrigerants. With GWP as low as 1, Solstice® HFO refrigerants are significantly greener than R-134a (GWP=1430) and R-410A (GWP=2088) refrigerants, leading to a 99% reduction in CO2 emissions. Moreover, Solstice® HFO refrigerants molecules have zero ozone depleting potential and a short atmospheric life, reducing environmental impact and facilitating regulatory compliance.

Improves safety

Solstice® HFO refrigerants are classified in safety groups A1 (non-flammable) or A2L (mildly flammable), making them significantly safer than alternatives such as propane, which is classified as A3 (highly flammable). This brings peace of mind to end users who benefit from a safer indoor environment as well as building contractors who benefit from lower maintenance, insurance and logistics costs.

Get in touch with us

If you are a Sustainability Leader, Consultant Engineer, Heat Pump Specialist, Technology Leader or Project/Operations Manager and planning a new heat pump solution for any of the applications listed above, please do get in touch and learn more about how you can reduce cost, decrease risk and run your heat pump eco-efficiently?