Sulfonate Salts

Bismuth(III) methanesulfonate solution (10340)

34 wt. % in water

Overview
Specifications

General Information

  • Application
    • E-Plating Chemistries
  • CAS Number
    • 82617-81-0
  • Linear Formula
    • BiMSA
  • Synonyms
    • Bismuth methane sulfonate
    • Bismuth(3+) trimethanesulfonate

Physical Properties

  • Boiling Point/Range
    • 100 °C
  • Color
    • Colorless to Yellowish
  • Density
    • 1.39 to 1.47 g/cm3 (20 °C)
  • Melting Point/Range
    • No data available
  • Odor
    • Product specific
  • pH
    • 0.5 - 1 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Hydrolyses, Partly miscible
  • Vapor Pressure
    • Similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal temperatures and pressures
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • Not applicable
  • Incompatible Materials
    • Strong alkalies
    • Various metals
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Hazardous decomposition products formed under fire conditions.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249950
  • Packing Group
    • III
  • UN Number
    • 3265

General Information

  • Application
    • E-Plating Chemistries
  • CAS Number
    • 82617-81-0
  • Linear Formula
    • BiMSA
  • Synonyms
    • Bismuth methane sulfonate
    • Bismuth(3+) trimethanesulfonate

Physical Properties

  • Boiling Point/Range
    • 100 °C
  • Color
    • Colorless to Yellowish
  • Density
    • 1.39 to 1.47 g/cm3 (20 °C)
  • Melting Point/Range
    • No data available
  • Odor
    • Product specific
  • pH
    • 0.5 - 1 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Hydrolyses, Partly miscible
  • Vapor Pressure
    • Similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal temperatures and pressures
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • Not applicable
  • Incompatible Materials
    • Strong alkalies
    • Various metals
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Hazardous decomposition products formed under fire conditions.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249950
  • Packing Group
    • III
  • UN Number
    • 3265
  • Application : E-Plating Chemistries
  • Synonyms : Bismuth methane sulfonate|Bismuth(3+) trimethanesulfonate
  • Linear Formula : BiMSA
  • CAS Number : 82617-81-0
  • pH : 0.5 - 1 (20 °C)
  • Vapor Pressure : Similar to water hectopascal
  • Solubility in Water : Hydrolyses, Partly miscible
  • Physical Form : Crystalline powder
  • Odor : Product specific
  • Melting Point/Range : No data available
  • Density : 1.39 to 1.47 g/cm3 (20 °C)
  • Color : Colorless to Yellowish
  • Boiling Point/Range : 100 °C
  • Thermal Decomposition : Hazardous decomposition products formed under fire conditions.
  • Self Ignition : Not auto-flammable
  • Incompatible Materials : Strong alkalies|Various metals
  • Flammability : Not applicable
  • Corrosivity : Corrosive to metals
  • Chemical Stability : Stable under normal temperatures and pressures
  • UN Number : 3265
  • Packing Group : III
  • Harmonized System Code : 38249950
  • Chemical Class : 8