Sulfonate Salts
Sulfonate Salts

Sulfonate Salts

Methanesulfonate electrolytes are a good replacement to fluoborates with some additional advantages of higher metal solubility, conductivity, less corrosive and slower oxidation of stannous to stannic. 

The electrical and electronics industry are heavily dependent on tin and tin-alloy coatings for solderability; most of which is done by electroplating. More than 95% of tin or tin-lead plating is done from acidic electrolytes, while other alloys with copper, zinc, etc are done from alkaline and cyanide electrolytes.

Refine By
Clear
Physical Form
CAS Number
Application

Product Finder

Start your search with category name, product name, part number, etc.