S-900

Spectra® 2400 Denier (S-900)

Spectra® 2400 is one of the world’s strongest (29.5 / 2.53 g/den) and lightest fibers with a denier of 2400 / 2667 decitex. The breaking strength of this product is 157.7 lbs with an elongation of 3.9%.

Overview

Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:

  • A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
  • Stronger than steel and 40 percent stronger than aramid fiber
  • Capable of withstanding high-load strain-rate velocities
Specifications

Properties

  • Breaking Strength
    • 158 lb
  • Decitex
    • 2667
  • Denier
    • 2400
  • Density
    • 0.97 g/cc (0.035 lb/in³)
  • Elongation
    • 3.9%
  • Filament Tow
    • 240 (10 dpf)
  • Modulus
    • 915 g/den (78 Gpa)
  • Tenacity
    • 25-30 gpd
  • Tensile Strength
    • 29.5 g/den (2.53 Gpa)
  • Weight/Unit Length
    • 2400 denier (2667 decitex)

Properties

  • Breaking Strength
    • 158 lb
  • Decitex
    • 2667
  • Denier
    • 2400
  • Density
    • 0.97 g/cc (0.035 lb/in³)
  • Elongation
    • 3.9%
  • Filament Tow
    • 240 (10 dpf)
  • Modulus
    • 915 g/den (78 Gpa)
  • Tenacity
    • 25-30 gpd
  • Tensile Strength
    • 29.5 g/den (2.53 Gpa)
  • Weight/Unit Length
    • 2400 denier (2667 decitex)
  • Breaking Strength : 158 lb
  • Weight/Unit Length : 2400 denier (2667 decitex)
  • Tensile Strength : 29.5 g/den (2.53 Gpa)
  • Tenacity : 25-30 gpd
  • Modulus : 915 g/den (78 Gpa)
  • Filament Tow : 240 (10 dpf)
  • Elongation : 3.9%
  • Density : 0.97 g/cc (0.035 lb/in³)
  • Denier : 2400
  • Decitex : 2667
Sales Sheet
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Brochure
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
229.98 KB
10/31/2023
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
730.95 KB
11/8/2023