S-1000
Spectra® 375 Denier [133] (S-1000)
Spectra® 375-133 is one of the world’s strongest (35 / 3.00 g/den) and lightest fibers with a denier of 375 / 417 decitex. The breaking strength of this product is 29 lbs with an elongation of 3.1%.
Overview
Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:
- A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
- Stronger than steel and 40 percent stronger than aramid fiber
- Capable of withstanding high-load strain-rate velocities
Specifications
Properties
- Breaking Strength
- 29 lbs
- Decitex
- 417
- Denier
- 375
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.1%
- Filament
- 6.3 dpf
- Filament Tow
- 60 (6.3 dpf)
- Modulus
- 1200 g/den (103 Gpa)
- Tenacity
- 34-45 gpd
- Tensile Strength
- 35 g/den (3.00 Gpa)
- Weight/Unit Length
- 375 denier (417 decitex)
Properties
- Breaking Strength
- 29 lbs
- Decitex
- 417
- Denier
- 375
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.1%
- Filament
- 6.3 dpf
- Filament Tow
- 60 (6.3 dpf)
- Modulus
- 1200 g/den (103 Gpa)
- Tenacity
- 34-45 gpd
- Tensile Strength
- 35 g/den (3.00 Gpa)
- Weight/Unit Length
- 375 denier (417 decitex)
- Modulus : 1200 g/den (103 Gpa)
- Decitex : 417
- Breaking Strength : 29 lbs
- Weight/Unit Length : 375 denier (417 decitex)
- Density : 0.97 g/cc (0.035 lb/in³)
- Filament Tow : 60 (6.3 dpf)
- Tenacity : 34-45 gpd
- Denier : 375
- Filament : 6.3 dpf
- Elongation : 3.1%
- Tensile Strength : 35 g/den (3.00 Gpa)
Sales Sheet
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Brochure
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
730.95 KB
11/8/2023
Product Number
Image
SKU
Description
10633586
Spectra 375HT 14101 1
10633587
Spectra 375HT 14101 2
10633588
Spectra 375HT 14101 9
Image
SKU
Description
10633586
Spectra 375HT 14101 1
10633587
Spectra 375HT 14101 2
10633588
Spectra 375HT 14101 9