S-1000
Spectra® 200 Denier (S-1000)
Spectra® 200 is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 210 / 233 decitex. The breaking strength of this product is 17.9 lbs with an elongation of 3.5%.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:
- A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
- Stronger than steel and 40 percent stronger than aramid fiber
- Capable of withstanding high-load strain-rate velocities
Properties
- Breaking Strength
- 17.9 lbs
- Decitex
- 233
- Denier
- 210
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.5%
- Filament
- 2.5 dpf
- Filament Tow
- 82 (2.5 dpf)
- Modulus
- 1160 g/den (90 Gpa)
- Tenacity
- 34-45 gpd
- Tensile Strength
- 38 g/den (3.25 Gpa)
- Weight/Unit Length
- 210 denier (233 decitex)
Properties
- Breaking Strength
- 17.9 lbs
- Decitex
- 233
- Denier
- 210
- Density
- 0.97 g/cc (0.035 lb/in³)
- Elongation
- 3.5%
- Filament
- 2.5 dpf
- Filament Tow
- 82 (2.5 dpf)
- Modulus
- 1160 g/den (90 Gpa)
- Tenacity
- 34-45 gpd
- Tensile Strength
- 38 g/den (3.25 Gpa)
- Weight/Unit Length
- 210 denier (233 decitex)
- Breaking Strength : 17.9 lbs
- Weight/Unit Length : 210 denier (233 decitex)
- Tensile Strength : 38 g/den (3.25 Gpa)
- Tenacity : 34-45 gpd
- Modulus : 1160 g/den (90 Gpa)
- Filament Tow : 82 (2.5 dpf)
- Filament : 2.5 dpf
- Elongation : 3.5%
- Density : 0.97 g/cc (0.035 lb/in³)
- Denier : 210
- Decitex : 233