S-1000

Spectra® 1300 Denier [159] (S-1000)

Spectra® 1300-159 is one of the world’s strongest (35.5 / 3.04 g/den) and lightest fibers with a denier of 1300 / 1444 decitex. The breaking strength of this product is 101.7 lbs with an elongation of 3.3%.

Overview

Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:

  • A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
  • Stronger than steel and 40 percent stronger than aramid fiber
  • Capable of withstanding high-load strain-rate velocities
Specifications

Properties

  • Breaking Strength
    • 101.7 lbs
  • Decitex
    • 1444
  • Denier
    • 1300
  • Density
    • 0.97 g/cc (0.035 lb/in³)
  • Elongation
    • 3.3%
  • Filament
    • 5.4 dpf
  • Filament Tow
    • 240 (5.4 dpf)
  • Modulus
    • 1300 g/den (111 Gpa)
  • Tensile Strength
    • 35.5 g/den (3.04 Gpa)
  • Weight/Unit Length
    • 1300 denier (1444 decitex)

Properties

  • Breaking Strength
    • 101.7 lbs
  • Decitex
    • 1444
  • Denier
    • 1300
  • Density
    • 0.97 g/cc (0.035 lb/in³)
  • Elongation
    • 3.3%
  • Filament
    • 5.4 dpf
  • Filament Tow
    • 240 (5.4 dpf)
  • Modulus
    • 1300 g/den (111 Gpa)
  • Tensile Strength
    • 35.5 g/den (3.04 Gpa)
  • Weight/Unit Length
    • 1300 denier (1444 decitex)
  • Denier : 1300
  • Weight/Unit Length : 1300 denier (1444 decitex)
  • Breaking Strength : 101.7 lbs
  • Tensile Strength : 35.5 g/den (3.04 Gpa)
  • Filament Tow : 240 (5.4 dpf)
  • Elongation : 3.3%
  • Filament : 5.4 dpf
  • Modulus : 1300 g/den (111 Gpa)
  • Density : 0.97 g/cc (0.035 lb/in³)
  • Decitex : 1444
Sales Sheet
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Brochure
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
229.98 KB
10/31/2023
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
730.95 KB
11/8/2023
Product Number
Image
SKU
Description
alt
10628489
Spectra 1300 95143 9
alt
10628489
Spectra 1300 95143 9
Image
SKU
Description
alt
10628489
Spectra 1300 95143 9
alt
10628489
Spectra 1300 95143 9