Plastics & Rubber

TLP-2620

Customized lubricant package for rigid PVC

Overview
A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.

Recommendations to avoid compaction and handling issues:
  • Avoid double stacking skids of product.
  • Store in cool area, preferably < 90 °F (32.2 °C).
  • Rotate stock using FIFO inventory control. 
    • Preferably using it within 60 days or less from the delivery date.
  • Do not place material near a source of heat or in direct sunlight.
  • Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
  • If compaction occurs the customer should manually or mechanically break up compacted product before use.
  • Contact Honeywell for handling and usage guidance as needed.

Use SDS Number 11516 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Compounding
    • Fence
    • Rigid PVC Pipe
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Decreases Die Pressure
    • Improves External Lubrication
    • Improves Metal Release
  • Physical Form
    • Prill
  • Product Family
    • TLP Series
  • Type
    • Lubricant Blend

Properties

  • CAS Number
    • 1592-23-0
  • Density
    • No data available

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Compounding
    • Fence
    • Rigid PVC Pipe
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Decreases Die Pressure
    • Improves External Lubrication
    • Improves Metal Release
  • Physical Form
    • Prill
  • Product Family
    • TLP Series
  • Type
    • Lubricant Blend

Properties

  • CAS Number
    • 1592-23-0
  • Density
    • No data available

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : Compounding|Fence|Rigid PVC Pipe|Siding
  • Type : Lubricant Blend
  • Product Family : TLP Series
  • Physical Form : Prill
  • Performance Function : Decreases Die Pressure|Improves External Lubrication|Improves Metal Release
  • Industry : Plastics & Rubber
  • Brand : RHEOCHEM®
  • Density : No data available
  • CAS Number : 1592-23-0
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
TLP-2620, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 10.13 KB
10/31/2023
10.13 KB
Name
Description
File Size
Date
Size
TLP-2620, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
application/pdf 10.13 KB
10/31/2023
10.13 KB
Name
Description
File Size
Date
Size
TLP-2620, A total lubricant package for rigid PVC compounds. Other lubricant additions may be added to fine tune compound rheology.
10.13 KB
10/31/2023