Phase Change Materials
LTM6300-SP
LTM6300-SP is a Phase Change Paste with a Thermal Impedance of 0.04 (°C cm²/w), Thermal Conductivity of 2 (w/mk) and Specific Gravity of 1.8 (g/cm³)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
LTM6300-SP has a Thermal conductivity of 1.8 - 2.4 (W/m·K) depending on the bondline thickness. It is based on a robust polymer PCM structure that exhibits excellent wetting properties during typical operating temperature ranges, resulting in very low surface contact resistance. The proprietary material provides superior reliability and maintains low thermal impedance (0.4), making it desirable for high-performance integrated circuit devices.
Physical Properties
- Bond-Line Thickness (BLT)
- 0.038
- Color
- Grey
- Shelf Life
- 12 months Year
- Specific Gravity
- 1.8 g/cm3, Test Method ASTM D374
- Viscosity
- 150
- Liner Color
- N/A
- Drying Type
- Fast
- Format
- Paste
- Stencil Printable
Thermal Properties
- Thermal Conductivity
- 2.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.09-0.12 at no shim °C cm²/w, Test Method ASTM D5470 Modified
General Information
- Application
- IGBT Module
- Thin Bondline
- Key Features
- High Reliability
- Sub-segment
- Solar Converter
- Industry
- Energy
Other
- Other Notes
- Stencil printable (SP) available in 300cc syringes or 1kg jars
Physical Properties
- Bond-Line Thickness (BLT)
- 0.038
- Color
- Grey
- Shelf Life
- 12 months Year
- Specific Gravity
- 1.8 g/cm3, Test Method ASTM D374
- Viscosity
- 150
- Liner Color
- N/A
- Drying Type
- Fast
- Format
- Paste
- Stencil Printable
Thermal Properties
- Thermal Conductivity
- 2.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.09-0.12 at no shim °C cm²/w, Test Method ASTM D5470 Modified
General Information
- Application
- IGBT Module
- Thin Bondline
- Key Features
- High Reliability
- Sub-segment
- Solar Converter
- Industry
- Energy
Other
- Other Notes
- Stencil printable (SP) available in 300cc syringes or 1kg jars
- Color : Grey
- Bond-Line Thickness (BLT) : 0.038
- Thermal Conductivity : 2.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance : 0.09-0.12 at no shim °C cm²/w, Test Method ASTM D5470 Modified
- Specific Gravity : 1.8 g/cm3, Test Method ASTM D374
- Liner Color : N/A
- Drying Type : Fast
- Shelf Life : 12 months Year
- Viscosity : 150
- Format : Paste|Stencil Printable
- Key Features : High Reliability
- Sub-segment : Solar Converter
- Application : IGBT Module|Thin Bondline
- Industry : Energy
- Other Notes : Stencil printable (SP) available in 300cc syringes or 1kg jars