Solvents

Ekoflush®

Solstice® PF-C solvent used with any of our optimized Ekoflush® flushing machines, provides a high quality, cost-effective, safer, and environmentally compliant multiple-use flushing solution for air conditioning and refrigeration circuits.

Overview
Combining the superior performance of Solstice® PF-C solvent, and any of our optimized Ekoflush® flushing machines, technicians can provide a higher quality, cost effective, safer, and environmentally compliant flushing solution for air conditioning and refrigeration circuits.

Some benefits of the Ekoflush system include:
  • Ekoflush machines are fully automatic
  • Easy to use
  • Minimizes exposure of technicians to contaminated fluids To learn more, view the Ekoflush/Solstice PF-C overview video. You can also view our technical operation guidance video.
Specifications

General Information

  • Application
    • Flush Circuit Cleaning
  • ASHRAE Number
    • 34
  • Brand
    • Solstice®
  • Performance Function
    • Cost-efficient
    • Easy to Use
    • Excellent Cleaning

Physical Properties

  • Liquid Density
    • 1.26 g/cm3 @ 25°C
  • Vapor Pressure
    • 126 kPa @ 25°C hectopascal

Temperature

  • Flashpoint
    • None

Safety & Environment

  • Global Warming Potential
    • 1
  • Ozone Depletion Potential
    • Zero

Standards & Approvals

  • ASHRAE Safety Classification
    • A2L

General Information

  • Application
    • Flush Circuit Cleaning
  • ASHRAE Number
    • 34
  • Brand
    • Solstice®
  • Performance Function
    • Cost-efficient
    • Easy to Use
    • Excellent Cleaning

Physical Properties

  • Liquid Density
    • 1.26 g/cm3 @ 25°C
  • Vapor Pressure
    • 126 kPa @ 25°C hectopascal

Temperature

  • Flashpoint
    • None

Safety & Environment

  • Global Warming Potential
    • 1
  • Ozone Depletion Potential
    • Zero

Standards & Approvals

  • ASHRAE Safety Classification
    • A2L
  • Brand : Solstice®
  • Performance Function : Cost-efficient|Easy to Use|Excellent Cleaning
  • ASHRAE Number : 34
  • Application : Flush Circuit Cleaning
  • Vapor Pressure : 126 kPa @ 25°C hectopascal
  • Liquid Density : 1.26 g/cm3 @ 25°C
  • Flashpoint : None
  • Ozone Depletion Potential : Zero
  • Global Warming Potential : 1
  • ASHRAE Safety Classification : A2L