HydroBlock®
HydroBlock PS2000N
High-performance structure combining a PCTFE durable cover film layered with an outdoor grade of pressure-sensitive adhesive + a peelable PET liner; allowing efficient and simple field application to a variety of surfaces.
Overview
Specifications
General Information
- Application
- Graffiti Removal
- Graphics Protection
- Phosphors Preservation
- Sensitive Electronics Preservation
- Performance Function
- Chemical Resistance
- Excellent Clarity
- Moisture Barrier
- Stain Resistance
- UV Resistance
- Product Family
- PS Series Film
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 2
- Water Vapor Transmission Rate
- 0.0077 gms/100in2/day
General Information
- Application
- Graffiti Removal
- Graphics Protection
- Phosphors Preservation
- Sensitive Electronics Preservation
- Performance Function
- Chemical Resistance
- Excellent Clarity
- Moisture Barrier
- Stain Resistance
- UV Resistance
- Product Family
- PS Series Film
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 2
- Water Vapor Transmission Rate
- 0.0077 gms/100in2/day
- Application : Graffiti Removal|Graphics Protection|Phosphors Preservation|Sensitive Electronics Preservation
- Performance Function : Chemical Resistance|Excellent Clarity|Moisture Barrier|Stain Resistance|UV Resistance
- Sample Products : Yes
- Thickness (mm) : 2
- Water Vapor Transmission Rate : 0.0077 gms/100in2/day
- Product Family : PS Series Film
Data Sheet
Name
Description
File Size
Date
Size
HydroBlock PS Series Film Data Sheet
application/pdf 97.65 KB
10/31/2023
97.65 KB
Name
Description
File Size
Date
Size
HydroBlock PS Series Film Data Sheet
application/pdf 97.65 KB
10/31/2023
97.65 KB
Name
Description
File Size
Date
Size