HydroBlock®
HydroBlock P5000HS
HydroBlock® P-Series HS film is a polychlorotrifluoroethylene (PCTFE) copolymer film. It has the ability to heat seal to itself utilizing impulse sealing methods.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Sealing
- Performance Function
- Heat Sealing to Self
- Product Family
- P-Series HS Film
MD / TD
- Dimensional Stability
- ± 3%/± 3%
- Elongation
- 150 - 250%/200 - 250%
- Modulus, Secant
- 150,000 - 200,000 psi/150,000 - 200,000 psi
- Tear Strength, Graves
- 4.1 lbf/4.1 lbf
- Tensile Strength
- 6,000 - 8,000 psi/4,000 - 6,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 5
- Water Vapor Transmission Rate
- 0.006 gms/100in2/day
- Yield
- 2,659 in2/lb
General Information
- Application
- Sealing
- Performance Function
- Heat Sealing to Self
- Product Family
- P-Series HS Film
MD / TD
- Dimensional Stability
- ± 3%/± 3%
- Elongation
- 150 - 250%/200 - 250%
- Modulus, Secant
- 150,000 - 200,000 psi/150,000 - 200,000 psi
- Tear Strength, Graves
- 4.1 lbf/4.1 lbf
- Tensile Strength
- 6,000 - 8,000 psi/4,000 - 6,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 5
- Water Vapor Transmission Rate
- 0.006 gms/100in2/day
- Yield
- 2,659 in2/lb
- Performance Function : Heat Sealing to Self|
- Application : Sealing|
- Tear Strength, Graves : 4.1 lbf/4.1 lbf|
- Dimensional Stability : ± 3%/± 3%|
- Tensile Strength : 6,000 - 8,000 psi/4,000 - 6,000 psi|
- Modulus, Secant : 150,000 - 200,000 psi/150,000 - 200,000 psi|
- Elongation : 150 - 250%/200 - 250%|
- Sample Products : Yes|
- Yield : 2,659 in2/lb|
- Water Vapor Transmission Rate : 0.006 gms/100in2/day|
- Thickness (mm) : 5|
- Product Family : P-Series HS Film|