Medical Grade Biocompatible Fiber
Spectra® MG27 BIO
For use in medical applications Spectra® MG27 BIO 275 denier is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind.
Properties
- Breaking Strength
- 22.2 lbs
- Decitex
- 306
- Denier
- 275
- Elongation
- 3.1%
- EPM
- 17
- Filament
- 4.6 dpf
- Modulus
- 1320 g/den
- Tenacity
- 36.0 g/den
- Color
- White
- Cryotoxicity
- Pass
- Biocompatibilty
- Pass
- Twist (TPI)
- No
Properties
- Breaking Strength
- 22.2 lbs
- Decitex
- 306
- Denier
- 275
- Elongation
- 3.1%
- EPM
- 17
- Filament
- 4.6 dpf
- Modulus
- 1320 g/den
- Tenacity
- 36.0 g/den
- Color
- White
- Cryotoxicity
- Pass
- Biocompatibilty
- Pass
- Twist (TPI)
- No
- Elongation : 3.1%
- Decitex : 306
- EPM : 17
- Denier : 275
- Breaking Strength : 22.2 lbs
- Filament : 4.6 dpf
- Tenacity : 36.0 g/den
- Modulus : 1320 g/den
- Color : White
- Cryotoxicity : Pass
- Biocompatibilty : Pass
- Twist (TPI) : No