Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Ballistic Composite Materials

Spectra Shield® 5241

Spectra Shield® 5241 is a ballistic composite roll product consisting of four plies of unidirectional Spectra® fiber in a polyurethane resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.

Overview
Specifications

General Information

  • Application
    • Body Armor
    • Face Protection
    • Helmets
    • Vehicle Armor
  • Armor Type*
    • Hard

Properties

  • Roll Weight
    • 118 lb
    • 53.4 kg
  • Total Area Density
    • 167 g/m2
    • 4.9 oz/yd2
  • Length
    • 200 m
    • 656 ft
  • Width
    • 1.6 m
    • 63 in

Others

  • Performance Function
    • Ballistic

General Information

  • Application
    • Body Armor
    • Face Protection
    • Helmets
    • Vehicle Armor
  • Armor Type*
    • Hard

Properties

  • Roll Weight
    • 118 lb
    • 53.4 kg
  • Total Area Density
    • 167 g/m2
    • 4.9 oz/yd2
  • Length
    • 200 m
    • 656 ft
  • Width
    • 1.6 m
    • 63 in

Others

  • Performance Function
    • Ballistic
  • Armor Type* : Hard|
  • Application : Body Armor|Face Protection|Helmets|Vehicle Armor|
  • Width : 1.6 m|63 in|
  • Total Area Density : 167 g/m2|4.9 oz/yd2|
  • Roll Weight : 118 lb|53.4 kg|
  • Length : 200 m|656 ft|
  • Performance Function : Ballistic|
Sales Sheet
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 577.44 KB
10/31/2023
577.44 KB
Product sell sheet
application/pdf 620.21 KB
10/31/2023
620.21 KB
Brochure
Name
Description
File Size
Date
Size
Read about Honeywell's commitment to the armor business
application/pdf 1.29 MB
11/8/2023
1.29 MB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
application/pdf 577.44 KB
10/31/2023
577.44 KB
Read about Honeywell's commitment to the armor business
application/pdf 1.29 MB
11/8/2023
1.29 MB
Product sell sheet
application/pdf 620.21 KB
10/31/2023
620.21 KB
Name
Description
File Size
Date
Size
Spectra Shield® and Gold Shield® materials for body armor
577.44 KB
10/31/2023
Product sell sheet
620.21 KB
10/31/2023
Read about Honeywell's commitment to the armor business
1.29 MB
11/8/2023
Product Number
Image
SKU
Description
alt
10662957
Spectra Shield II 5241 63X63 146K
alt
10662957
Spectra Shield II 5241 63X63 146K
Image
SKU
Description
alt
10662957
Spectra Shield II 5241 63X63 146K
alt
10662957
Spectra Shield II 5241 63X63 146K