Plastics & Rubber

Rheolub® RL-710

Lubricant system for rigid PVC and mold and metal release

Overview
A complex ester lubricant offering excellent mold and metal release.Recommendations to avoid compaction and handling issues:
  • Avoid double stacking skids of product.
  • Store in cool area, preferably < 90 °F (32.2 °C).
  • Rotate stock using FIFO inventory control. 
    • Preferably using it within 30 days or less from the delivery date.
  • Do not place material near a source of heat or in direct sunlight.
  • Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
  • If compaction occurs the customer should manually or mechanically break up compacted product before use.
  • Contact Honeywell for handling and usage guidance as needed.
Use SDS Number 11501 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Cellular PVC Profile
    • Compounding
    • Fence
    • Film & Sheet
    • Rigid PVC Profile
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • High Clarity Applications
    • Improves External Lubrication
    • Improves Metal Release
    • Mold Release
  • Physical Form
    • Prill
  • Product Family
    • RL Series
  • Type
    • Ester Lubricant
    • Lubricant Blend
    • PVC

Properties

  • Acid Number
    • 7.0 to 18.0
  • CAS Number
    • No data available
  • Density
    • 0.89 g/cm3
  • Viscosity
    • 76.6 cSt at 240 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Cellular PVC Profile
    • Compounding
    • Fence
    • Film & Sheet
    • Rigid PVC Profile
    • Siding
  • Brand
    • RHEOCHEM®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • High Clarity Applications
    • Improves External Lubrication
    • Improves Metal Release
    • Mold Release
  • Physical Form
    • Prill
  • Product Family
    • RL Series
  • Type
    • Ester Lubricant
    • Lubricant Blend
    • PVC

Properties

  • Acid Number
    • 7.0 to 18.0
  • CAS Number
    • No data available
  • Density
    • 0.89 g/cm3
  • Viscosity
    • 76.6 cSt at 240 °F

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes
  • Type : Ester Lubricant|Lubricant Blend|PVC
  • Product Family : RL Series
  • Physical Form : Prill
  • Performance Function : High Clarity Applications|Improves External Lubrication|Improves Metal Release|Mold Release
  • Industry : Plastics & Rubber
  • Brand : RHEOCHEM®
  • Application : Cellular PVC Profile|Compounding|Fence|Film & Sheet|Rigid PVC Profile|Siding
  • Acid Number : 7.0 to 18.0
  • Viscosity : 76.6 cSt at 240 °F
  • Density : 0.89 g/cm3
  • CAS Number : No data available
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-710, A complex ester lubricant offering excellent mold and metal release.
application/pdf 10.1 KB
10/31/2023
10.1 KB
Name
Description
File Size
Date
Size
Rheolub® RL-710, A complex ester lubricant offering excellent mold and metal release.
application/pdf 10.1 KB
10/31/2023
10.1 KB
Name
Description
File Size
Date
Size
Rheolub® RL-710, A complex ester lubricant offering excellent mold and metal release.
10.1 KB
10/31/2023