Roofing Additives

Honeywell Titan® 8459

Propylene maleic anhydride copolymer

Overview
Titan 8459 Product Tile
For roofing and waterproofing application. Thermal stability & heat resistance. Staining/oil bleeding resistance, high temperature adhesion to substrate, better mechanical properties (tear & tensile strength), lower viscosity, higher plant output.Use SDS Number 16045 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • Roofing
    • Waterproofing
  • Brand
    • Honeywell Titan®
  • Industry
    • Asphalt
  • Performance Function
    • Boost Adhesion
    • Stain Resistance
    • Temperature Resistance
    • Viscosity Reduction
  • Physical Form
    • Prill
  • Product Family
    • Propylene MA Copolymer

Properties

  • CAS Number
    • Proprietary ingredient
  • Concentration
    • 100.00%
  • Density
    • 0.85 - 1.00 g/cm3
  • Melting Point
    • 143 - 148 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Roofing
    • Waterproofing
  • Brand
    • Honeywell Titan®
  • Industry
    • Asphalt
  • Performance Function
    • Boost Adhesion
    • Stain Resistance
    • Temperature Resistance
    • Viscosity Reduction
  • Physical Form
    • Prill
  • Product Family
    • Propylene MA Copolymer

Properties

  • CAS Number
    • Proprietary ingredient
  • Concentration
    • 100.00%
  • Density
    • 0.85 - 1.00 g/cm3
  • Melting Point
    • 143 - 148 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No

Sampling

  • Sample Products
    • Yes
  • Brand : Honeywell Titan®
  • Performance Function : Boost Adhesion|Stain Resistance|Temperature Resistance|Viscosity Reduction
  • Product Family : Propylene MA Copolymer
  • Physical Form : Prill
  • Application : Roofing|Waterproofing
  • Industry : Asphalt
  • Melting Point : 143 - 148 °C
  • Concentration : 100.00%
  • CAS Number : Proprietary ingredient
  • Density : 0.85 - 1.00 g/cm3
  • FDA Direct Food Additives Approval* : No
  • Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
Technical Data Sheet
application/pdf 74.26 KB
11/8/2024
74.26 KB
Name
Description
File Size
Date
Size
Technical Data Sheet
application/pdf 74.26 KB
11/8/2024
74.26 KB
Name
Description
File Size
Date
Size
Technical Data Sheet
74.26 KB
11/8/2024