Roofing Additives
Honeywell Titan® 8145
Ethylene maleic anhydride copolymer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Use SDS Number 16922 to retrieve the safety data sheet using the SDS Finder.
General Information
- Application
- Roofing
- Waterproofing
- Brand
- Honeywell Titan®
- Industry
- Asphalt
- Performance Function
- Boost Adhesion
- Physical Form
- Pastilles
Properties
- CAS Number
- Proprietary polymer
- Concentration
- 100.00%
- Density
- 0.92 g/cm3 at 20 °C
- Melting Point
- 104 - 107 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Roofing
- Waterproofing
- Brand
- Honeywell Titan®
- Industry
- Asphalt
- Performance Function
- Boost Adhesion
- Physical Form
- Pastilles
Properties
- CAS Number
- Proprietary polymer
- Concentration
- 100.00%
- Density
- 0.92 g/cm3 at 20 °C
- Melting Point
- 104 - 107 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Brand : Honeywell Titan®
- Performance Function : Boost Adhesion
- Physical Form : Pastilles
- Application : Roofing|Waterproofing
- Industry : Asphalt
- Melting Point : 104 - 107 °C
- Concentration : 100.00%
- CAS Number : Proprietary polymer
- Density : 0.92 g/cm3 at 20 °C
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes