Phase Change Materials
PTM7900
PTM7900 is a Phase Change Pad with a Thermal Impedance of 0.04 - 0.08 (OC cm²/w), Thermal Conductivity of 8 (w/mk) and Specific Gravity of 2.8 (g/cm³)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Physical Properties
- Color
- Light Blue
- Specific Gravity
- 2.8
- Thickness (mm)
- 0.2 / 0.25 / 0.3 / 0.4 / 0.5
- Format
- Pad
Thermal Properties
- Thermal Conductivity
- 8
- Thermal Impedance
- 0.04-0.08
General Information
- Application
- ADAS
- AI/HPC
- Networks
- Notebook/Tablet/PC
- Projector
- Server
- Industry
- Auto Electronics/EV
- Consumer electronics
- Telecom/Data Center
Physical Properties
- Color
- Light Blue
- Specific Gravity
- 2.8
- Thickness (mm)
- 0.2 / 0.25 / 0.3 / 0.4 / 0.5
- Format
- Pad
Thermal Properties
- Thermal Conductivity
- 8
- Thermal Impedance
- 0.04-0.08
General Information
- Application
- ADAS
- AI/HPC
- Networks
- Notebook/Tablet/PC
- Projector
- Server
- Industry
- Auto Electronics/EV
- Consumer electronics
- Telecom/Data Center
- Color : Light Blue
- Thermal Impedance : 0.04-0.08
- Specific Gravity : 2.8
- Thickness (mm) : 0.2 / 0.25 / 0.3 / 0.4 / 0.5
- Thermal Conductivity : 8
- Industry : Auto Electronics/EV|Consumer electronics|Telecom/Data Center
- Application : ADAS|AI/HPC|Networks|Notebook/Tablet/PC|Projector|Server
- Format : Pad