HydroBlock®
HydroBlock P750FC
HydroBlock® P-Series FC film is a PCTFE copolymer that combines outstanding moisture barrier with excellent chemical resistance and deep draw forming characteristics. It is used for military and industrial packaging applications.
General Information
- Application
- Military
- Performance Function
- Chemical Resistance
- Deep Draw Forming
- Moisture Barrier
- Product Family
- P-Series FC Film
MD / TD
- Dimensional Stability
- + 2.5%/+ 2.5%
- Elongation
- 100 - 150%/150 - 300%
- Modulus, Secant
- 230,000 - 280,000 psi/200,000 - 250,000 psi
- Tear Strength, Graves
- 1.0 lbf/0.8 lbf
- Tensile Strength
- 10,000 - 15,000 psi/4,000 - 6,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 0.75
- Water Vapor Transmission Rate
- 0.024 gms/100in2/day
- Yield
- 17,440 in2/lb
General Information
- Application
- Military
- Performance Function
- Chemical Resistance
- Deep Draw Forming
- Moisture Barrier
- Product Family
- P-Series FC Film
MD / TD
- Dimensional Stability
- + 2.5%/+ 2.5%
- Elongation
- 100 - 150%/150 - 300%
- Modulus, Secant
- 230,000 - 280,000 psi/200,000 - 250,000 psi
- Tear Strength, Graves
- 1.0 lbf/0.8 lbf
- Tensile Strength
- 10,000 - 15,000 psi/4,000 - 6,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 0.75
- Water Vapor Transmission Rate
- 0.024 gms/100in2/day
- Yield
- 17,440 in2/lb
- Performance Function : Chemical Resistance|Deep Draw Forming|Moisture Barrier
- Application : Military
- Dimensional Stability : + 2.5%/+ 2.5%
- Tear Strength, Graves : 1.0 lbf/0.8 lbf
- Modulus, Secant : 230,000 - 280,000 psi/200,000 - 250,000 psi
- Tensile Strength : 10,000 - 15,000 psi/4,000 - 6,000 psi
- Elongation : 100 - 150%/150 - 300%
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.024 gms/100in2/day
- Thickness (mm) : 0.75
- Yield : 17,440 in2/lb
- Product Family : P-Series FC Film