HydroBlock®
HydroBlock P6000TR
HydroBlock® P-Series TR film is a poly-chloro-tri-fluoroethylene homopolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- P-Series TR Film
MD / TD
- Dimensional Stability
- ≤ +3%/≤ -3%
- Elongation
- 150 - 225%/100 - 200%
- Modulus, Secant
- 175,000 - 225,000 psi/175,000 - 225,000 psi
- Tear Strength, Graves
- 6.3 lbf/6.3 lbf
- Tensile Strength
- 5,000 - 6,000 psi/4,000 - 5,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 6
- Water Vapor Transmission Rate
- 0.0027 gms/100in2/day
- Yield
- 2,180 in2/lb
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- P-Series TR Film
MD / TD
- Dimensional Stability
- ≤ +3%/≤ -3%
- Elongation
- 150 - 225%/100 - 200%
- Modulus, Secant
- 175,000 - 225,000 psi/175,000 - 225,000 psi
- Tear Strength, Graves
- 6.3 lbf/6.3 lbf
- Tensile Strength
- 5,000 - 6,000 psi/4,000 - 5,000 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Thickness (mm)
- 6
- Water Vapor Transmission Rate
- 0.0027 gms/100in2/day
- Yield
- 2,180 in2/lb
- Application : Electronics
- Performance Function : Chemical Resistance|Vapor Barrier
- Tensile Strength : 5,000 - 6,000 psi/4,000 - 5,000 psi
- Modulus, Secant : 175,000 - 225,000 psi/175,000 - 225,000 psi
- Tear Strength, Graves : 6.3 lbf/6.3 lbf
- Dimensional Stability : ≤ +3%/≤ -3%
- Elongation : 150 - 225%/100 - 200%
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.0027 gms/100in2/day
- Thickness (mm) : 6
- Yield : 2,180 in2/lb
- Product Family : P-Series TR Film