HydroBlock®
HydroBlock P3000TR
HydroBlock® P-Series TR film is a poly-chloro-tri-fluoroethylene homopolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- P-Series TR Film
MD / TD
- Dimensional Stability
- ≤ +6%/≤ -6%
- Elongation
- 150 - 225%/175 - 225%
- Modulus, Secant
- 170,000 - 200,000 psi/170,000 - 200,000 psi
- Tear Strength, Graves
- 3.3 lbf/3.3 lbf
- Tensile Strength
- 6,000 - 9,000 psi/4,000 - 7,000 psi
Physical Properties
- Crystalline Melting Point
- 412°F
- Haze
- <1%
- Thickness (mm)
- 3
- Water Vapor Transmission Rate
- 0.0060 gms/100in2/day
- Yield
- 4,380 in2/lb
Sampling
- Sample Products
- Yes
General Information
- Application
- Electronics
- Performance Function
- Chemical Resistance
- Vapor Barrier
- Product Family
- P-Series TR Film
MD / TD
- Dimensional Stability
- ≤ +6%/≤ -6%
- Elongation
- 150 - 225%/175 - 225%
- Modulus, Secant
- 170,000 - 200,000 psi/170,000 - 200,000 psi
- Tear Strength, Graves
- 3.3 lbf/3.3 lbf
- Tensile Strength
- 6,000 - 9,000 psi/4,000 - 7,000 psi
Physical Properties
- Crystalline Melting Point
- 412°F
- Haze
- <1%
- Thickness (mm)
- 3
- Water Vapor Transmission Rate
- 0.0060 gms/100in2/day
- Yield
- 4,380 in2/lb
Sampling
- Sample Products
- Yes
- Application : Electronics
- Product Family : P-Series TR Film
- Performance Function : Chemical Resistance|Vapor Barrier
- Tensile Strength : 6,000 - 9,000 psi/4,000 - 7,000 psi
- Tear Strength, Graves : 3.3 lbf/3.3 lbf
- Modulus, Secant : 170,000 - 200,000 psi/170,000 - 200,000 psi
- Elongation : 150 - 225%/175 - 225%
- Dimensional Stability : ≤ +6%/≤ -6%
- Yield : 4,380 in2/lb
- Water Vapor Transmission Rate : 0.0060 gms/100in2/day
- Thickness (mm) : 3
- Haze : <1%
- Crystalline Melting Point : 412°F
- Sample Products : Yes