HydroBlock®
HydroBlock P2000FC
HydroBlock® P-Series FC film is a PCTFE copolymer that combines outstanding moisture barrier with excellent chemical resistance and deep draw forming characteristics. It is used for military and industrial packaging applications.
General Information
- Application
- Military
- Performance Function
- Chemical Resistance
- Deep Draw Forming
- Moisture Barrier
- Product Family
- P-Series FC Film
MD / TD
- Dimensional Stability
- + 2.5%/+ 2.5%
- Elongation
- 125 - 200%/150 - 250%
- Modulus, Secant
- 200,000 - 250,000 psi/190,000 - 225,000 psi
- Tear Strength, Graves
- 2.4 lbf/2.2 lbf
- Tensile Strength
- 8,500 - 11,000 psi/4,500 - 6,500 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Crystalline Melting Point
- 403°F
- Haze
- <1%
- Thickness (mm)
- 2
- Water Vapor Transmission Rate
- 0.009 gms/100in2/day
- Yield
- 6,540 in2/lb
General Information
- Application
- Military
- Performance Function
- Chemical Resistance
- Deep Draw Forming
- Moisture Barrier
- Product Family
- P-Series FC Film
MD / TD
- Dimensional Stability
- + 2.5%/+ 2.5%
- Elongation
- 125 - 200%/150 - 250%
- Modulus, Secant
- 200,000 - 250,000 psi/190,000 - 225,000 psi
- Tear Strength, Graves
- 2.4 lbf/2.2 lbf
- Tensile Strength
- 8,500 - 11,000 psi/4,500 - 6,500 psi
Sampling
- Sample Products
- Yes
Typical Properties
- Crystalline Melting Point
- 403°F
- Haze
- <1%
- Thickness (mm)
- 2
- Water Vapor Transmission Rate
- 0.009 gms/100in2/day
- Yield
- 6,540 in2/lb
- Performance Function : Chemical Resistance|Deep Draw Forming|Moisture Barrier
- Application : Military
- Modulus, Secant : 200,000 - 250,000 psi/190,000 - 225,000 psi
- Tear Strength, Graves : 2.4 lbf/2.2 lbf
- Dimensional Stability : + 2.5%/+ 2.5%
- Elongation : 125 - 200%/150 - 250%
- Tensile Strength : 8,500 - 11,000 psi/4,500 - 6,500 psi
- Sample Products : Yes
- Water Vapor Transmission Rate : 0.009 gms/100in2/day
- Haze : <1%
- Crystalline Melting Point : 403°F
- Thickness (mm) : 2
- Yield : 6,540 in2/lb
- Product Family : P-Series FC Film